text.skipToContent text.skipToNavigation

Plate, Pole Bearing, 4 plates with two 18in bolts, lag screws included

by CHANCE Utility 

Catalog ID: C1100954418H

Bearing plates qty=4 with two 7/8" x 18in bolts with 5/8" x 4.5" lag screws.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153

Product Details

General

Coating Galvanized
Type Pole Bearing Plate

Dimensions

Area 122 in²
Bolt Length 18.00 in
Weight 84.520 lb

Logistics

Standard Package 1

Resources/Downloads