text.skipToContent text.skipToNavigation

PDV-65 Arrester (12.7 kV Uc, CCAA Hardware)

By OHIO BRASS 

Catalog ID: 214013CCAA

By OHIO BRASS
Catalog ID:  214013CCAA
IEC 5kA Class Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type 5 kA

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 645 mm
Current - Low Current Long Duration (LCLD) Test 75
Duty Cycle 15 kV
MCOV 12.7 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 51.2 kV
Maximum Discharge Voltage
  • 41.9 kV @ 1.5 kA
  • 45.4 kV @ 3 kA
  • 47 kV @ 5 kA
  • 51.7 kV @ 10 kA
  • 58.8 kV @ 20 kA
  • 69.7 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 35.4 kV
Minimum Strike 645.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 50
Withstand Voltage - Lightning Impulse 180
Withstand Voltage - Switching Impulse 39.9

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)