text.skipToContent text.skipToNavigation

PDV-65 Arrester (29 kV Uc, CCBE Hardware)

By OHIO BRASS 

Catalog ID: 214029CCBE

By OHIO BRASS
Catalog ID:  214029CCBE
IEC 5kA Class Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type 5 kA

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 1290 mm
Current - Low Current Long Duration (LCLD) Test 75
Duty Cycle 36 kV
MCOV 29 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 116.7 kV
Maximum Discharge Voltage
  • 95 kV @ 1.5 kA
  • 102.8 kV @ 3 kA
  • 106.5 kV @ 5 kA
  • 117.2 kV @ 10 kA
  • 133.1 kV @ 20 kA
  • 157.8 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 80.3 kV
Minimum Strike 1290.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 100
Withstand Voltage - Lightning Impulse 250
Withstand Voltage - Switching Impulse 90.4

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)