text.skipToContent text.skipToNavigation

PDV-100 Optima Arrester (12.7 kV Uc, C1CC Hardware)

By OHIO BRASS 

Catalog ID: 294213C1CC

By OHIO BRASS
Catalog ID:  294213C1CC
IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

Standard Product, Watertight, Features: UNITAP Rated For Code Conductor Only, Torque: 275 IN-LB, Wire Entry: Single, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 10 AWG - 350 KCMIL, Type Of Insulation: Plastisol, Wire Strip Length: 1-1/8 IN, Number Of Ports: 4, Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers., Features: High Strength Aluminum Clamp For Deadending Primary Distribution Lines, Straight-Line Design, With Hot Stick Lifting-Eye, Pulling-Eye, And Captured, Angled U-Bolts, Facilitates Installation And Maintenance, Especially On Hot-Line Work, Snub-Pocket V-Shaped, Range-Taking Conductor Groove And Galvanized Steel U-Bolts Provide High Holding Strength, Length: 10 IN, Width: 3-5/8 IN, Height: 4 IN, Features: UNITAP Rated For Code Conductor Only, Torque: 275 IN-LB, Wire Entry: Single, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 10 AWG - 350 KCMIL, Type Of Insulation: Plastisol, Wire Strip Length: 1-1/8 IN, Number Of Ports: 4, The DVL Series is a Dust Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins., Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Oil Stop: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Color Code: Purple, Tapered End: No, Die Index: 15 Element A, Wire Strip Length: 1-11/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W28VT Die, (4), MD6, OUR840 Tool, X28RT Die, (5), Y35 , Y39, Y750 Tool, U28RT Die, (2), Y46 Tool, U28RT Die With PUADP-1 Adapter, (2), Conductor Type: Commercial Stranded Copper, PreGalvanized Stamped Steel Box; Concentric Knock-Outs, Compact design and Self Grounding, Watertight, Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors, Compact design and Self Grounding

More Options

Product Details

General

Application Industrial/Commercial Grade Heavy Duty Industrial
Cord Range 0.360"-0.930" (9-24)
EU RoHS Indicator Yes
Environmental Conditions Watertight
Hex Key 5/16
Horsepower - Maximum 1 2
Insulation Insulated Body Y
Insulation Type Plastisol
Item Type Insulgrip Plug 20A Insulgrip® Connector Male Plug
Material Composite
Number Of Poles 2-Pole 3-Pole
Number Of Ports 4
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - HB or Better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperature - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Physical Attribute - Number of Screws 10
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact. 194
Trade Name UNITAP™
Type ELECTRONIC Plugs Connector Body Watertight Plug BIBS, Multi-Port
UPC 783585173955 783585037844 783585404059 781810133491
UPC 12 Digit 7818101334911

Dimensions

Dimension - Height inch 2.50 in
Dimension - L Length Overall mm 103 mm
Dimension - Length Overall inch 4.04 in
Dimension - Width inch 2.32 in
Dimension - Width mm 59 mm
Dimensions 1.52 in x 1.52 in x 1.96 in 2.26 in x 2.26 in x 3.86 in 4.2 in x 1.8 in x 1.8 in
Display Size Standard Standard Sized
Height 1.96 in 3.86 in 1.8 in
Length 1.52 in 2.26 in 4.2 in
Weight 0.15 lb 0.30 lb 0.35 lb
Width 1.52 in 2.26 in 1.8 in

Electrical Ratings

Amperage Rating 20 A 100 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 7 A 20 A 100 A
Current Rating 7 A 20 A 100 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase Three Phase
Voltage Rating 125 VAC 250 VAC 3 Phase 250 VAC
Voltage Rating Description 125 V 250 VAC 3 Phase 250 VAC

Conductor Related

Cable Range 0.360 - 0.930 in
Conductor - AAAC 5005 Size 195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 5005 Size Range 195.7 (7) kcmil-394.5 (19) kcmil
Conductor - AAAC 6201 Size 195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 6201 Size Range 195.7 (7) kcmil-394.5 (19) kcmil
Conductor - ACSR Str Size 3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil
Conductor - ACSR Str Size Range 3/0 (6/1) Pigeon AWG-336.4 (26/7) Linnet kcmil
Conductor - AL Str Size 3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 10 AWG - 350 kcmil 3/0 AWG-350 kcmil
Conductor - Copper Str Size Range 10 AWG - 350 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
Cord Type All Portable
Number Of Wires 3-Wire 4-Wire
Wire Size #18 AWG to #10 AWG #16 AWG to #8 AWG #3 AWG to #1/0 AWG

Certifications and Compliance

ATEX File Number SIRA 19ATEX 1171 U
Certification - CSA Approved Yes No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Enclosure NEMA Rating 13 INDOOR
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db
  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IECEx SIR 19.0054 U
Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • CSA Standard C22.2 No. 182.1
  • UL Classified to IEC60309-1
  • UL Listed, File E146032
UL 486A-486B
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating NEMA13 5-20P L6-20R Non-NEMA Type 4X 6-20P
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL File Number E12379
UL Listed Yes No

Logistics

Carton Quantity 10 30 6
Minimum Pack Quantity 1 5

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)