text.skipToContent text.skipToNavigation

PDV-65 Optima Arrester (10.2 kV MCOV, 7324 Hardware)

By OHIO BRASS 

Catalog ID: 2175607324

By OHIO BRASS
Catalog ID:  2175607324
IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester
  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max. 45 Nm
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material ESP™ Polymer Housing
Mounting Hardware Insulating Bracket with Disconnector
Mounting Position Upright
Type Distribution
UPC 096359415763

Dimensions

Height 9.4 in
Maximum Operating Altitude 12000 ft

Electrical Ratings

Creep and Leakage Distance 15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test 75 A
Duty Cycle 12 kV
Frequency Rating 48-62 Hz
MCOV 10.2 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 39.8 kV
Maximum Discharge Voltage
  • 31.5 kV @ 1.5 kA
  • 33.5 kV @ 3 kA
  • 35.7 kV @ 5 kA
  • 40.2 kV @ 10 kA
  • 46.5 kV @ 20 kA
  • 58.1 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 28.1 kV
Minimum Strike 6.1 in
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 µs

Certifications and Compliance

Industry Standard(s) IEEE/IEC

Logistics

Pallet Quantity 192

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)