text.skipToContent text.skipToNavigation

PDV-65 Optima Arrester (12.7 kV MCOV, 7324 Hardware)

By OHIO BRASS 

Catalog ID: 2132637324

By OHIO BRASS
Catalog ID:  2132637324
IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester
  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max. 45 Nm
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material ESP™ Polymer Housing
Mounting Position Upright
Type Distribution
UPC 096359410034

Dimensions

Height 12.4 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 6.7 in (170.18 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 8.5 in (215.9 mm)
Stud Type 3/8-16

Electrical Ratings

Creep and Leakage Distance 25.5 in (648 mm)
Current - Low Current Long Duration (LCLD) Test 75 A
Duty Cycle 15 kV
Frequency Rating 48-62 Hz
MCOV 12.7 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 50.6 kV
Maximum Discharge Voltage
  • 39.9 kV @ 1.5 kA
  • 42.5 kV @ 3 kA
  • 45.3 kV @ 5 kA
  • 51 kV @ 10 kA
  • 58.9 kV @ 20 kA
  • 73.7 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 35.7 kV
Minimum Strike 9.7 in
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 µs

Logistics

Pallet Quantity 112

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)