text.skipToContent text.skipToNavigation

MH4 Arrester (120 kV Rated, 3207 mm Creep Distance, AA Hardware)

By OHIO BRASS 

Catalog ID: MH4145BM120AA

By OHIO BRASS
Catalog ID:  MH4145BM120AA
IEC Station High / Class 4 Porcelain Housed Surge Arrester
  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Substation
Color Brown Housing
Material Porcelain Housing
Mounting Position Upright
Type Station

Dimensions

Bolt Circle Diameter 254.00 mm
Diameter - Single Bolt Hole(s) 14 mm
Height 1286 mm
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 26.6 in (675 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 30.7 in (780 mm)

Electrical Ratings

Creep and Leakage Distance 126.3 in (3207 mm)
Duty Cycle 120 kV
Frequency Rating 48-62 Hz
MCOV 96 kV
Maximum Discharge Voltage
  • 250 kV @ 1.5 kA
  • 260 kV @ 3 kA
  • 269 kV @ 5 kA
  • 282 kV @ 10 kA
  • 302 kV @ 20 kA
  • 333 kV @ 40 kA
Maximum Switching Surge Protective Level @ 1000A 241 kV
Maximum Switching Surge Protective Level @ 2000A 250 kV
Maximum Switching Surge Protective Level @ 500A 235.0 kV
Minimum Strike 940.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 63
Voltage - Line 145 kV
Withstand Voltage - 60 Hz Wet 294 kV
Withstand Voltage - Lightning Impulse 509 kV
Withstand Voltage - Switching Impulse 468 kV

Conductor Related

Conductor Type Cu/Al (AWG #4 - 500 MCM)

Certifications and Compliance

Industry Standard(s) IEC

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)