text.skipToContent text.skipToNavigation

MH4 Arrester (216 kV Rated, 5747 mm Creep Distance, AA Hardware)

By OHIO BRASS 

Catalog ID: MH4245BM216AA

By OHIO BRASS
Catalog ID:  MH4245BM216AA
IEC Station High / Class 4 Porcelain Housed Surge Arrester
  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Substation
Color Brown Housing
Material Porcelain Housing
Mounting Position Upright
Type Station

Dimensions

Bolt Circle Diameter 254.00 mm
Diameter - Single Bolt Hole(s) 14 mm
Height 2263.9 mm
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 49.3 in (1253 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 56.5 in (1434 mm)

Electrical Ratings

Creep and Leakage Distance 226.3 in (5747 mm)
Duty Cycle 216 kV
Frequency Rating 48-62 Hz
MCOV 172.8 kV
Maximum Discharge Voltage
  • 449 kV @ 1.5 kA
  • 467 kV @ 3 kA
  • 483 kV @ 5 kA
  • 507 kV @ 10 kA
  • 543 kV @ 20 kA
  • 598 kV @ 40 kA
Maximum Switching Surge Protective Level @ 1000A 433 kV
Maximum Switching Surge Protective Level @ 2000A 449 kV
Maximum Switching Surge Protective Level @ 500A 421.0 kV
Minimum Strike 1708.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 63
Voltage - Line 245 kV
Withstand Voltage - 60 Hz Wet 506 kV
Withstand Voltage - Lightning Impulse 950 kV
Withstand Voltage - Switching Impulse 870 kV

Conductor Related

Conductor Type Cu/Al (AWG #4 - 500 MCM)

Certifications and Compliance

Industry Standard(s) IEC

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)