text.skipToContent text.skipToNavigation

EVP Arrester (10.2 kV MCOV / Uc)

By OHIO BRASS 

Catalog ID: EVP1010003010

By OHIO BRASS
Catalog ID:  EVP1010003010
IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester
  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Station
UPC 096359714385

Electrical Ratings

Creep and Leakage Distance 30.1 in (765 mm)
Duty Cycle 12 kV
Frequency Rating 48-62 Hz
MCOV 10.2 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 35.1
Maximum Discharge Voltage
  • 25.6 kV @ 1.5 kA
  • 26.9 kV @ 3 kA
  • 28.2 kV @ 5 kA
  • 30.3 kV @ 10 kA
  • 32.8 kV @ 20 kA
  • 37.4 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 24
Pressure Relief Capability-Symmetrical rms (kA) 63

Certifications and Compliance

Industry Standard(s) IEEE/IEC

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)