text.skipToContent text.skipToNavigation

PVI-LP Arrester (42 kV MCOV / Uc)

By OHIO BRASS 

Catalog ID: 3008423010

By OHIO BRASS
Catalog ID:  3008423010
IEEE Intermediate Class Polymer Housed Surge Arrester
  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

More Options

Product Details

General

Color Gray Housing
Material ESP™ Polymer Housing
Type Intermediate

Dimensions

Maximum Operating Altitude 12000 ft

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test 550
Duty Cycle 54 kV
MCOV 42 kV
Pressure Relief Capability-Symmetrical rms (kA) 40
Time - Low Current Long Duration (LCLD) Test 2000

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)