text.skipToContent text.skipToNavigation

PVI-LP Arrester (5.1 kV MCOV / Uc)

By OHIO BRASS 

Catalog ID: 3008053001

By OHIO BRASS
Catalog ID:  3008053001
IEEE Intermediate Class Polymer Housed Surge Arrester
  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

More Options

Product Details

General

Cantilever Bending Strength - Max. 4,000 in lbs
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material ESP™ Polymer Housing
Mounting Hardware Single Eyebolt Terminals
Mounting Position Small Top/Tripod Base
Type Intermediate
UPC 096359420101

Dimensions

Bolt Circle Diameter 8.75 in
Diameter - Lug Hole .56 in (14.224 mm)
Diameter - Single Bolt Hole(s) 0.50 in
Height 6.8 in
Maximum Operating Altitude 12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 3.2 in (81.28 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 4.6 in (116.84 mm)
Thickness - Lug 1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance 15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test 550
Duty Cycle 6 kV
Frequency Rating 48-62 Hz
MCOV 5.1 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 19.6 kV
Maximum Discharge Voltage
  • 14.1 kV @ 1.5 kA
  • 14.8 kV @ 3 kA
  • 15.5 kV @ 5 kA
  • 16.2 kV @ 10 kA
  • 18.2 kV @ 20 kA
  • 20.2 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 13.1 kV
Pressure Relief Capability-Symmetrical rms (kA) 40
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 13.5
Withstand Voltage - Lightning Impulse 21.1

Certifications and Compliance

Industry Standard(s) IEEE

Logistics

Pallet Quantity 18

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)