text.skipToContent text.skipToNavigation

Bus Support

By PCORE Electric 

Catalog ID: U-ESBA10

By PCORE Electric
Catalog ID:  U-ESBA10
Three Insulators, Bus Support Assembly - Overall Length = 39.06 in - Material = GPO-3

More Options

Product Details

General

Mounting Position Any

Dimensions

Weight 19.0 lb