text.skipToContent text.skipToNavigation

Bushing Braze/Crimp Style Draw Lead Extender, 11" Long

By Electro Composites 

Catalog ID: S-6042-5630

By Electro Composites
Catalog ID:  S-6042-5630
3/4-12 to Blade Braze/Crimp Style Draw Lead Extender (69kV & Below), Total Length = 11in, 600A Max current - For use with Electro Composites SDC Style Bushings and PCORE PRC & POC Style Bushings
  • Draw Lead Extender
  • 69kV and below
  • 600A Max Current
  • For use with Electro Composites and PCORE LV IEEE Bushings

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Female Blade
Thread Size - Male 3/4-12

Dimensions

Diameter - Outside 0.75
Length 11 in

Electrical Ratings

Current Rating 600 A
kV Class 15kV - 69 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources and Downloads

Sales Drawings