text.skipToContent text.skipToNavigation

Bushing Braze/Crimp Style Draw Lead Extender, 8" Long

By Electro Composites 

Catalog ID: S-8965-8819

By Electro Composites
Catalog ID:  S-8965-8819
1 1/4-12 to 0.625" ID Braze/Crimp Style Draw Lead Extender (115kV & Above), Total Length = 8in, 800A Max current - For use with Electro Composites SDC Style Bushings and PCORE PRC & POC Style Bushings
  • Draw Lead Extender
  • 115kV and above
  • 800A Max Current
  • For use with Electro Composites and PCORE HV IEEE Bushings

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Female 0.625" ID
Thread Size - Male 1 1/4-12

Dimensions

Diameter - Outside 1.25
Length 8 in

Electrical Ratings

Current Rating 800 A
kV Class 115 kV - 500 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources and Downloads

Sales Drawings