text.skipToContent text.skipToNavigation

Bushing Braze/Crimp Style Draw Lead Terminal

By Electro Composites 

Catalog ID: S-1001-4646

By Electro Composites
Catalog ID:  S-1001-4646
3/4-12 to 0.625" ID Hole Crimp Style Draw Lead Terminal (69kV & Below) 600A Max current - For use with Electro Composites SDC Style Bushings and PCORE PRC & POC Style Bushings
  • Draw Lead Terminal
  • 69kV and below
  • 600A Max Current
  • For use with Electro Composites and PCORE LV IEEE Bushings

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Female 0.625" ID
Thread Size - Male 3/4-12

Dimensions

Diameter - Outside 0.83
Length 3.79 in

Electrical Ratings

Current Rating 600 A
kV Class 15kV - 69 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources and Downloads

Sales Drawings