text.skipToContent text.skipToNavigation

Bushing Crimp Style Draw-Lead Terminal

By PCORE Electric 

Catalog ID: B-316082-E-8

By PCORE Electric
Catalog ID:  B-316082-E-8
3/4-12 Crimp Style Draw-Lead Terminal (69kV & Below) - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

More Options

Product Details

General

Thread Size - Male 3/4-12 UN-2A

Dimensions

Diameter - Outside 1.19 in
Length 4.75 in

Electrical Ratings

Current Rating 600 A
kV Class 15kV - 69 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources and Downloads