text.skipToContent text.skipToNavigation

Bushing Crimp Style Draw-Lead Terminal

By PCORE Electric 

Catalog ID: B-058818-8

By PCORE Electric
Catalog ID:  B-058818-8
1 1/4-12 Crimp Style Draw-Lead Terminal (115kV & Above) - For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

More Options

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Male 1 1/4-12 UNF-2A

Dimensions

Diameter - Outside 1.25 in
Length 5.01 in

Electrical Ratings

Current Rating 800 A
kV Class 115 kV - 500 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources and Downloads