text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GA9100GAA

By FARGO
Catalog ID:  GA9100GAA
Two Bolt Aluminum Vise-Type Connector

More Options

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 300 lb/ft
Cover Available No
EU RoHS Indicator No
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Aluminum Alloy
Material - Hardware Aluminum Alloy
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Two Bolt
UPC 096359389385

Dimensions

Bolt Diameter 0.500 in
Diameter - Bolt 0.5 in
Diameter - Bolt Head 0.75 in
Dimensions 2.875 in x 6.250 in x 5.750 in
Height 5.750 in
Length 2.875 in
Length - Nut Flat-To-Flat 0.75 in
Weight 4.410 lb
Width 6.250 in

Conductor Related

Conductor Compatibility ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Egret-636-30/19;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;ACAR-853.7-30/7;ACAR-1024.5-30/7;ACAR-1081-18/19;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1197-30/7
Conductor Diameter (Main) - Maximum 1.412 in
Conductor Diameter (Main) - Minimum 1.019 in
Conductor Diameter (Main) Range 1.019 - 1.412
Conductor Diameter (Tap) - Maximum 1.412 in
Conductor Diameter (Tap) - Minimum 1.019 in
Conductor Diameter - Maximum 1.412 in
Conductor Diameter - Minimum 1.019 in
Conductor Diameter Range 1.019 - 1.412
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 240

Resources and Downloads