text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GA9404GAA

By FARGO
Catalog ID:  GA9404GAA
Single Bolt Aluminum Vise-Type Connector

More Options

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 168 lb/ft
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Aluminum Alloy
Material - Hardware Stainless Steel
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Single Bolt
UPC 096359525325

Dimensions

Bolt Diameter 0.380 in
Diameter - Bolt 0.38 in
Diameter - Bolt Head 0.56 in
Dimensions 1.500 in x 1.875 in x 2.125 in
Height 2.125 in
Length 1.500 in
Length - Nut Flat-To-Flat 0.56 in
Width 1.875 in

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter (Main) - Maximum 0.563 in
Conductor Diameter (Main) - Minimum 0.232 in
Conductor Diameter (Main) Range 0.232 - 0.563
Conductor Diameter (Tap) - Maximum 0.102 in
Conductor Diameter (Tap) - Minimum 0.081 in
Conductor Diameter - Maximum 0.563 in
Conductor Diameter - Minimum 0.232 in
Conductor Diameter Range 0.232 - 0.563
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Resources and Downloads