text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GC207

By FARGO
Catalog ID:  GC207
Grounding Vise-Type Connector

  • Side Opening Jaw facilitates easy installation.
  • More Options

    Product Details

    General

    Application Transformer Ground Lug
    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 240 in-lbs
    Cover Available No
    Inhibitor Loaded No
    Material Bronze
    Material - Body Bronze
    Material - Bolt Stainless Steel
    Material - Hardware Stainless Steel
    Material - Keeper Bronze
    Number of Stud Threads 13
    Plating No
    Product Category Vise Type Connectors
    UPC 096359307242

    Dimensions

    Bolt Diameter 0.310 in
    Diameter - Bolt 0.31 in
    Diameter - Bolt Head 0.56 in
    Diameter - Stud 0.5 in
    Dimensions 1.875 in x 0.750 in x 1.250 in
    Height 1.250 in
    Length 1.875 in
    Length - Nut Flat-To-Flat 0.56 in
    Weight 0.206 lb
    Width 0.750 in

    Conductor Related

    Conductor Diameter - Maximum 0.373 in
    Conductor Diameter - Minimum 0.162 in
    Conductor Diameter Range 0.162 - 0.373
    Conductor Type Copper

    Logistics

    Pallet Quantity 7500

    Resources and Downloads