text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GA9400GLO

By FARGO
Catalog ID:  GA9400GLO
Single Bolt Aluminum Vise-Type Connector.

More Options

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 300 lb/ft
EU RoHS Indicator No
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Aluminum Alloy
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Single Bolt
UPC 096359304920

Dimensions

Diameter - Bolt 0.5 in
Diameter - Bolt Head 0.75 in
Dimensions 2.062 in x 3.500 in x 3.500 in
Height 3.500 in
Length 2.062 in
Weight 0.764 lb
Width 3.500 in

Conductor Related

Conductor Diameter (Main) - Maximum 0.741 in
Conductor Diameter (Main) - Minimum 0.502 in
Conductor Diameter (Main) Range 0.502 - 0.741
Conductor Diameter (Tap) - Maximum 0.741 in
Conductor Diameter (Tap) - Minimum 0.502 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 1600

Resources and Downloads