text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GA9521GLSS

By FARGO
Catalog ID:  GA9521GLSS
Two Bolt Aluminum Vise-Type Connector.

More Options

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 480 lb/ft
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Stainless Steel
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Two Bolt

Dimensions

Diameter - Bolt 0.5 in
Diameter - Bolt Head 0.75 in
Dimensions 2.500 in x 4.250 in x 4.000 in
Height 4.000 in
Length 2.500 in
Weight 1.490 lb
Width 4.250 in

Conductor Related

Conductor Diameter (Main) - Maximum 0.893 in
Conductor Diameter (Main) - Minimum 0.563 in
Conductor Diameter (Main) Range 0.563 - 0.893
Conductor Diameter (Tap) - Maximum 0.593 in
Conductor Diameter (Tap) - Minimum 0.232 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Resources and Downloads