text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GA9821GAAO

By FARGO
Catalog ID:  GA9821GAAO
Two Bolt Aluminum Vise-Type Connector.

More Options

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 300 lb/ft
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Aluminum Alloy
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Two Bolt

Dimensions

Diameter - Bolt 0.5 in
Diameter - Bolt Head 0.75 in
Dimensions 2.750 in x 4.500 in x 5.500 in
Height 5.500 in
Length 2.750 in
Weight 2.352 lb
Width 4.500 in

Conductor Related

Conductor Diameter (Main) - Maximum 1.14 in
Conductor Diameter (Main) - Minimum 0.72 in
Conductor Diameter (Main) Range 0.72 - 1.14
Conductor Diameter (Tap) - Maximum 0.795 in
Conductor Diameter (Tap) - Minimum 0.502 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 500

Resources and Downloads