text.skipToContent text.skipToNavigation

Connector, Vise-Type

By FARGO 

Catalog ID: GC8040PGL

By FARGO
Catalog ID:  GC8040PGL
Single Bolt Bronze Vise-Type Connector with Spacer.

  • Will accept two maximum sized conductors.
  • More Options

    Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 240 in-lbs
    Grommets Yes
    Inhibitor Loaded Yes
    Material Bronze
    Material - Body Bronze
    Material - Bolt Stainless Steel
    Material - Hardware Stainless Steel
    Material - Keeper Bronze
    Material - Spacer Bronze
    Plating Yes
    Product Category Vise Type Connectors
    UPC 096359524045

    Dimensions

    Bolt Diameter 0.380 in
    Diameter - Bolt 0.38 in
    Diameter - Bolt Head 0.56 in
    Dimensions 1.500 in x 1.500 in x 2.375 in
    Height 2.375 in
    Length 1.500 in
    Length - Nut Flat-To-Flat 0.56 in
    Weight 0.627 lb
    Width 1.500 in

    Conductor Related

    Conductor Diameter (Main) - Maximum 0.528 in
    Conductor Diameter (Main) - Minimum 0.162 in
    Conductor Diameter (Main) Range 0.162 - 0.528
    Conductor Diameter (Tap) - Maximum 0.528 in
    Conductor Diameter (Tap) - Minimum 0.162 in
    Conductor Type Copper

    Resources and Downloads