text.skipToContent text.skipToNavigation

Ball Eye / Shackle

By ANDERSON 

Catalog ID: BE30AS35

By ANDERSON
Catalog ID:  BE30AS35
Ball Eye / Shackle Assembly , Forged Steel, UTS 30,000 lb- For use with ANSI class 52-3 & 52-5 insulators. ASSEMBLY, BALL-EYE 30K/SHACKLE 35K

More Options

Product Details

General

EU RoHS Indicator No
Material Steel
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359291749

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 6.5 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 2.156 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Resources and Downloads