text.skipToContent text.skipToNavigation

Chain Link

By ANDERSON 

Catalog ID: LK150

By ANDERSON
Catalog ID:  LK150
Chain Link, Forged Steel, 1.750 x 5.500" Opening x 1.375" Thick, UTS 150,000 lb

More Options

Product Details

General

EU RoHS Indicator No
Material Steel
Number of Bolt Holes 0
Series LK Series
Strength Rating - Ultimate 150000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359320494

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 5.5 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 3.263 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Resources and Downloads