text.skipToContent text.skipToNavigation

Chain Link

By ANDERSON 

Catalog ID: LK60

By ANDERSON
Catalog ID:  LK60
Chain Link, Forged Steel, 1.000 x 3.500" Opening x 0.750" Thick, UTS 60,000 lb

More Options

Product Details

General

Material Steel
Number of Bolt Holes 0
Series LK Series
Strength Rating - Ultimate 60000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359320517

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 3.5 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 1.245 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 1800

Resources and Downloads