text.skipToContent text.skipToNavigation

Figure 8 Chain Link

By ANDERSON 

Catalog ID: LK830T

By ANDERSON
Catalog ID:  LK830T
Chain Link, Figure 8, Rotated, Forged Steel, 0.875 x 1.125" Double Openings x 0.563" Thick, UTS 30,000 lb

More Options

Product Details

General

Coupling Orientation Rotated
Number of Bolt Holes 0
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359320548

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 3.375 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 0.784 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 2400

Resources and Downloads