text.skipToContent text.skipToNavigation

Clevis-Clevis

By ANDERSON 

Catalog ID: CCC30

By ANDERSON
Catalog ID:  CCC30
Clevis-Clevis, Ductile Iron, Clevis Openings 0.875" & 0.875", Clevis Pins 0.625", UTS 30,000 lb

More Options

Product Details

General

Coupling Orientation Straight
Material Ductile Iron
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series CCC Series
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359297086

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 4 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 2.450 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 720

Resources and Downloads