text.skipToContent text.skipToNavigation

Clevis-Clevis

By ANDERSON 

Catalog ID: CCC50

By ANDERSON
Catalog ID:  CCC50
Clevis-Clevis, Ductile Iron, Clevis Openings 1.000" & 1.000", Clevis Pins 0.750", UTS 50,000 lb

More Options

Product Details

General

Coupling Orientation Straight
EU RoHS Indicator No
Material Ductile Iron
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series CCC Series
Strength Rating - Ultimate 50000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359297161

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 4.5 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 3.920 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 576

Resources and Downloads