text.skipToContent text.skipToNavigation

Y-Clevis Clevis

By ANDERSON 

Catalog ID: YCC30

By ANDERSON
Catalog ID:  YCC30
Y-Clevis Clevis, Ductile Iron, 0.750" Curved Bolt, Clevis: 0.875" Opening, 0.625" Pin, UTS 30,000 lb

More Options

Product Details

General

Coupling Orientation Straight
Material Ductile Iron
Material - Pin (Clevis) Galvanized Steel
Number of Bolt Holes 0
Series YCC Series
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359344421

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 3.25 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 2.650 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 640

Resources and Downloads