text.skipToContent text.skipToNavigation

Cover, Plastic

By ANDERSON 

Catalog ID: PTC51

By ANDERSON
Catalog ID:  PTC51
Snap-on hinged plastic cover for use on center bolt connectors LC-51A, LC-51C, LC-52A, LC-511A and LC-522A.
  • Designed to provide protection of mechanical center bolt taps from accidental contact by wildlife
  • One piece design with reinforced hinge for easy installation
  • Flexible "fingers" on cable entry ports close around tap conductor and cover unused ports.
  • UV stabilized polypropylene construction for long-term performance

More Options

Product Details

General

Application Cover For LC52 Series
Bolt Installation Torque (Recommended) 0 ft-lbs
Material Plastic
Material - Body UV Stabilized Polypropylene
Product Category Mechanical Connectors
Style Cover for LC-51 Series
UPC 096359324133

Dimensions

Dimensions 1.69 in x 2.5 in x 3.38 in
Height 3.38 in
Length 1.69 in
Weight 0.082 lb
Width 2.5 in

Logistics

Pallet Quantity 2700

Resources and Downloads