text.skipToContent text.skipToNavigation

End Cap, Aluminum

by ANDERSON 

Catalog ID: ACB14

End Cap, Aluminum, Drive-Fit, External, 1-1/2 IPS Tube

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type Tube End Cap
UPC 096359278702

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 0.588 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads