text.skipToContent text.skipToNavigation

End Cap, Aluminum

By ANDERSON 

Catalog ID: ACB20

By ANDERSON
Catalog ID:  ACB20
"End Cap, Aluminum, Drive-Fit, Internal, End Cap to Tube, 1" EHIPS Tube"
  • "Designed for reducing electrostatic loss and enclosing tubing ends
  • Can be welded if desired"

More Options

Product Details

General

EU RoHS Indicator No
Material Aluminum
Number of Ground Braid Lug Holes 0
Type Tube End Cap
UPC 096359278719

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 0.784 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources and Downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)

Hubbell Power Systems Quick Ship (VI05124E1018)