text.skipToContent text.skipToNavigation

End Cap, Aluminum

by ANDERSON 

Catalog ID: ACBIH40

End Cap, Aluminum, Drive-Fit, Internal, 4 EHIPS Tube

  • Schedule 80 Rigid Bus
  • Product Details

    General

    Material Aluminum
    Number of Ground Braid Lug Holes 0
    Type Tube End Cap
    UPC 096359278924

    Dimensions

    Base Hole Spacing 0 in
    Diameter - Base Holes 0 in
    Diameter - Bolt 0 in
    Diameter - Inside 0 in
    Length - Coupling 0 in
    Length Before Compression 0 in
    Weight 1.176 lb
    Width - Pad 2 in

    Electrical Ratings

    Maximum Current Rating Amps Continuous 0

    Conductor Related

    Conductor Type Aluminum Bus

    Resources/Downloads