text.skipToContent text.skipToNavigation

Aluminum Compression Terminal for 1/0 AL/CU, 1/0 6/1 ACSR, 1/0 - 2/0 COMPACT

by ANDERSON 

Catalog ID: VAULH1012

Aluminum Compression Terminal for 1/0 AL/CU, 1/0 6/1 ACSR, 1/0 - 2/0 COMPACT, 1 HOLE

  • Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.
  • Product Details

    General

    Crimp Method VERSAtile™ (Accomodates Conventional And Anderson Tools)
    Die Index 840 (249)
    Die Size *See Resources / Downloads for die selection and installation instructions
    Material Aluminum
    Material - Body Aluminum
    Number of Pad Holes 1
    Plating No
    Style Impact Extruded
    UPC 096359335023

    Dimensions

    Diameter - Pad Bolt 0.5 in
    Weight 0.196 lb

    Conductor Related

    Conductor Compatibility ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
    Conductor Diameter (VersaCrimp) - Maximum 0.398 in
    Conductor Diameter (VersaCrimp) - Minimum 0.213 in

    Certifications and Compliance

    UL Listed No

    Logistics

    Carton Quantity 100 EA

    Resources/Downloads