text.skipToContent text.skipToNavigation

Aluminum Compression Terminal for 250 AL/CU, 4/0 6/1 ACSR, 300 COMPACT

by ANDERSON 

Catalog ID: VAUL25012BN

Aluminum Compression Terminal for 250 AL/CU, 4/0 6/1 ACSR, 300 COMPACT, 2 HOLE

  • Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.
  • Product Details

    General

    Crimp Method VERSAtile™ (Accomodates Conventional And Anderson Tools)
    Die Size *See Resources / Downloads for die selection and installation instructions
    Material Aluminum
    Material - Body Aluminum
    Number of Pad Holes 2
    Plating No
    Style Impact Extruded
    UPC 096359334743

    Dimensions

    Diameter - Pad Bolt 0.5 in
    Weight 0.196 lb

    Conductor Related

    Conductor Compatibility ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
    Conductor Diameter (VersaCrimp) - Maximum 0.575 in
    Conductor Diameter (VersaCrimp) - Minimum 0.336 in

    Certifications and Compliance

    UL Listed No

    Resources/Downloads