text.skipToContent text.skipToNavigation

Aluminum Compression Terminal for #4 AL/CU, #2 sol CU, #4 6/1, 7/1 ACSR, #2 COMPACT

by ANDERSON 

Catalog ID: VAUL412

Aluminum Compression Terminal for #4 AL/CU, #2 sol CU, #4 6/1, 7/1 ACSR, #2 COMPACT, 1 HOLE, Meets ANSI C119.4 Class C performance on copper conductor

  • Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.
  • Product Details

    General

    Crimp Method VERSAtile™ (Accomodates Conventional And Anderson Tools)
    Die Index 5/8 (243, BG)
    Die Size *See Resources / Downloads for die selection and installation instructions
    Material Aluminum
    Material - Body Aluminum
    Number of Pad Holes 1
    Plating No
    Style Impact Extruded
    UPC 096359334903

    Dimensions

    Diameter - Pad Bolt 0.5 in
    Weight 0.098 lb

    Conductor Related

    Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18
    Conductor Diameter (VersaCrimp) - Maximum 0.268 in
    Conductor Diameter (VersaCrimp) - Minimum 0.146 in

    Certifications and Compliance

    UL Listed No

    Resources/Downloads