text.skipToContent text.skipToNavigation

Aluminum Compression Terminal for #6 AL/CU, #4 sol CU, #6 6/1 ACSR

by ANDERSON 

Catalog ID: VAULH612

Aluminum Compression Terminal for #6 AL/CU, #4 sol CU, #6 6/1 ACSR, 1 HOLE

  • Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.
  • Product Details

    General

    Crimp Method VERSAtile™ (Accomodates Conventional And Anderson Tools)
    Die Index 840 (249)
    Die Size *See Resources / Downloads for die selection and installation instructions
    Material Aluminum
    Material - Body Aluminum
    Number of Pad Holes 1
    Plating No
    Style Impact Extruded
    UPC 096359335078

    Dimensions

    Diameter - Pad Bolt 0.5 in
    Weight 0.196 lb

    Conductor Related

    Conductor Compatibility ACSR-Turkey-6-6/1;AAC-Peachbell-6-7;AAAC 6201 Alloy-Akron-30.58-6/18
    Conductor Diameter (VersaCrimp) - Maximum 0.204 in
    Conductor Diameter (VersaCrimp) - Minimum 0.146 in

    Certifications and Compliance

    UL Listed No

    Logistics

    Carton Quantity 100 EA

    Resources/Downloads