text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: KS4

Grounding Clamp, Copper Split-Bolt, Threaded Stud, One Cable

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Material Bronze
Material - Hardware Bronze
Number of Stud Threads 18
UPC 096359318910

Dimensions

Diameter - Stud 0.3125 in
Weight 0.098 lb

Conductor Related

Conductor Diameter (Ground Tap) - Maximum 0 in
Conductor Diameter (Ground Tap) - Minumum 0 in
Conductor Diameter - Maximum 0.204 in
Conductor Diameter - Minimum 0.102 in
Conductor Diameter Range 0.102 - 0.204
Conductor Type Copper
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads