text.skipToContent text.skipToNavigation

By-pass Stud/Stirrup

by FARGO 

Catalog ID: GH275A

Stirrup, Accessory, Stirrup, Bronze

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Inhibitor Loaded No
Material - Body Aluminum Alloy
Plating No
Style Bolted
Type Stirrups
UPC 096359310457

Dimensions

Copper Loop Size 0.7 in
Height 3.370 in
Length 6.650 in
Weight 0.206 lb
Width 0.770 in

Logistics

Packaging Type Box

Resources/Downloads