text.skipToContent text.skipToNavigation

Compression Stirrup

by ANDERSON 

Catalog ID: HLS102P

Aluminum Overhead Compression Stirrup

  • Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Compression Tool Type O die
    Material - Bail Copper
    Material - Body Aluminum Alloy
    Material - Stirrup Copper
    Plating No
    Type Stirrups
    UPC 096359316404

    Dimensions

    Copper Loop Size 0.258 in
    Diameter - Stirrup Nominal Wire #2 Solid
    Height 3.250 in
    Weight 0.490 lb
    Width - Main Contact 4 in

    Conductor Related

    Conductor Diameter - Maximum 0.398 in
    Conductor Diameter - Minimum 0.355 in
    Conductor Diameter Range 0.355 - 0.398
    Conductor Type Aluminum

    Logistics

    Packaging Type Bag
    Pallet Quantity 1600 EA

    Resources/Downloads