text.skipToContent text.skipToNavigation

Compression Stirrup

by ANDERSON 

Catalog ID: HLS80040P

Aluminum Overhead Compression Stirrup

  • Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Compression Tool Type 1-1/2
    Material - Bail Copper
    Material - Body Aluminum Alloy
    Material - Stirrup Copper
    Plating No
    Type Stirrups
    UPC 096359316541

    Dimensions

    Copper Loop Size 0.46 in
    Diameter - Stirrup Nominal Wire 4/0 Solid
    Height 3.750 in
    Weight 1.176 lb
    Width - Main Contact 4 in

    Conductor Related

    Conductor Diameter - Maximum 1.04 in
    Conductor Diameter - Minimum 0.93 in
    Conductor Diameter Range 0.93 - 1.04
    Conductor Type Aluminum

    Logistics

    Packaging Type Bag

    Resources/Downloads