text.skipToContent text.skipToNavigation

Compression Stirrup

by ANDERSON 

Catalog ID: VCLS3018

Aluminum Overhead Compression Stirrup (Figure 1)

  • For use with VersaCrimp tools only (VC6).
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Compression Tool Type VC6 (all)
    Material - Body Aluminum Alloy
    Material - Stirrup Copper
    Plating No
    Type Stirrups
    UPC 096359336884

    Dimensions

    Copper Loop Size 0.258 in
    Diameter - Stirrup Nominal Wire #2 Solid
    Weight 0.118 lb
    Width - Main Contact 4 in

    Conductor Related

    Conductor Diameter - Maximum 0.325 in
    Conductor Diameter - Minimum 0.162 in
    Conductor Diameter Range 0.162 - 0.325

    Logistics

    Carton Quantity 40
    Packaging Type Bag

    Resources/Downloads