text.skipToContent text.skipToNavigation

Compression Stirrup

by ANDERSON 

Catalog ID: VCLS9022

Aluminum Overhead Compression Stirrup (Figure 2)

  • For use with VersaCrimp tools only (VC6).
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Compression Tool Type VC6-3, VC6FT
    Material - Body Aluminum Alloy
    Material - Stirrup Copper
    Plating No
    Type Stirrups
    UPC 096359336945

    Dimensions

    Copper Loop Size 0.3648 in
    Diameter - Stirrup Nominal Wire 2/0 Solid
    Weight 0.784 lb
    Width - Main Contact 4.44 in

    Conductor Related

    Conductor Diameter - Maximum 0.856 in
    Conductor Diameter - Minimum 0.464 in
    Conductor Diameter Range 0.464 - 0.856

    Logistics

    Packaging Type Bag
    Pallet Quantity 648 EA

    Resources/Downloads