text.skipToContent text.skipToNavigation

Compression Stirrup

by ANDERSON 

Catalog ID: VCLSC6022

VersaCrimp Copper Overhead Compression Stirrup

  • For use with VersaCrimp tools only (VC6 and VC7 series).
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material - Body Cast Copper Alloy
    Material - Stirrup Copper
    Plating No
    Type Stirrups
    UPC 096359356752

    Dimensions

    Copper Loop Size 0.3648 in
    Diameter - Stirrup Nominal Wire 2/0 Solid
    Weight 1.176 lb
    Width - Main Contact 5 in

    Conductor Related

    Conductor Diameter - Maximum 0.528 in
    Conductor Diameter - Minimum 0.368 in
    Conductor Diameter Range 0.368 - 0.528

    Logistics

    Carton Quantity 40
    Packaging Type Box

    Resources/Downloads