text.skipToContent text.skipToNavigation

Stirrup Clamp

by ANDERSON 

Catalog ID: AHLS022016E

Overhead Stirrup, Bolted, Stirrup, Aluminum, AAC|AAAC|ACSR, Range 0.162 - 0.447 in

  • Easy hotstick installation, Peened thread to prevent disassembly.
  • Product Details

    General

    Hot Stick Eyes Yes
    Inhibitor Loaded No
    Material - Bail Copper
    Material - Body Aluminum
    Material - Eyestem Stainless Steel
    Material - Keeper Aluminum Alloy
    Material - Spring (on Eyestem) Stainless Steel
    Material - Stirrup Copper
    Material - Washer Stainless Steel
    Number of Eyebolts 1
    Plating No
    Type Stirrups
    UPC 096359282754

    Dimensions

    Copper Loop Size 0.204 in
    Diameter - Bolt 0.375 in
    Diameter - Stirrup Nominal Wire #4 Solid
    Height 4.19 in
    Weight 0.529 lb
    Width 2.38 in
    Width - Main Contact 1.8125 in

    Conductor Related

    Conductor Diameter - Maximum 0.447 in
    Conductor Diameter - Minimum 0.158 in
    Conductor Diameter Range 0.158 - 0.447
    Conductor Type Aluminum

    Logistics

    Packaging Type Box
    Pallet Quantity 2400 EA

    Resources/Downloads