text.skipToContent text.skipToNavigation

Stirrup Clamp

by ANDERSON 

Catalog ID: BHLS025019E

Overhead Stirrup, Bolted, Stirrup, Bronze, Copper, Range 0.289 - 0.574 in

  • Easy hotstick installation, Peened thread to prevent disassembly.
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Hot Stick Eyes Yes
    Inhibitor Loaded No
    Material - Bail Copper
    Material - Body Bronze
    Material - Eyestem Stainless Steel
    Material - Spring (on Eyestem) Stainless Steel
    Material - Stirrup Copper
    Material - Washer Galvanized Steel
    Number of Eyebolts 2
    Plating No
    Type Stirrups
    UPC 096359291947

    Dimensions

    Copper Loop Size 0.2893 in
    Diameter - Stirrup Nominal Wire #1 Solid
    Weight 1.568 lb
    Width - Main Contact 3.5 in

    Conductor Related

    Conductor Diameter - Maximum 0.574 in
    Conductor Diameter - Minimum 0.289 in
    Conductor Diameter Range 0.289 - 0.574
    Conductor Type Copper

    Logistics

    Packaging Type Box

    Resources/Downloads