text.skipToContent text.skipToNavigation

Stirrup Clamp

by ANDERSON 

Catalog ID: ESC202

Overhead Stirrup, Bolted, Spring Loaded, Aluminum, AAC|AAAC|ACSR, Range 0.162 - 0.447 in

  • Spring loaded keeper to support clamp before eyestems are tightened.
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Hot Stick Eyes Yes
    Inhibitor Loaded No
    Material - Bail Copper
    Material - Body Aluminum
    Material - Eyestem Stainless Steel
    Material - Keeper Aluminum Alloy
    Material - Spring (on Eyestem) Stainless Steel
    Material - Stirrup Copper
    Material - Washer Stainless Steel
    Number of Eyebolts 2
    Plating No
    Type Stirrups
    UPC 096359302230

    Dimensions

    Copper Loop Size 0.258 in
    Diameter - Bolt 0.375 in
    Diameter - Stirrup Nominal Wire #2 Solid
    Weight 1.431 lb
    Width - Main Contact 3.375 in

    Conductor Related

    Conductor Diameter - Maximum 0.447 in
    Conductor Diameter - Minimum 0.162 in
    Conductor Diameter Range 0.162 - 0.447
    Conductor Type Aluminum

    Logistics

    Packaging Type Box

    Resources/Downloads