text.skipToContent text.skipToNavigation

Stirrup Clamp

by FARGO 

Catalog ID: GA102SL

Overhead Stirrup, Bolted, Stirrup, Vise Type, Aluminum, AAC|AAAC|ACSR, Range 0.162 - 0.447 in

  • Vise type action develops vibration proof connection on conductor.
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Hot Stick Eyes Yes
    Inhibitor Loaded Yes
    Material - Bail Copper
    Material - Body Aluminum
    Material - Eyestem Forged Aluminum Alloy
    Material - Spring (on Eyestem) Stainless Steel
    Material - Stirrup Copper
    Material - Washer Galvanized Steel
    Number of Eyebolts 1
    Plating No
    Type Stirrups
    UPC 096359304166

    Dimensions

    Copper Loop Size 0.258 in
    Diameter - Stirrup Nominal Wire #2 Solid
    Weight 0.941 lb
    Width - Main Contact 2 in

    Conductor Related

    Conductor Diameter - Maximum 0.447 in
    Conductor Diameter - Minimum 0.158 in
    Conductor Diameter Range 0.158 - 0.447
    Conductor Type Aluminum

    Logistics

    Packaging Type Bag
    Pallet Quantity 1200 EA

    Resources/Downloads